Locking Assemblies TT 3-16 mm (61550104)

Locking Assemblies TT 3-16 mm 61550104
  • Volume Discount

Product Details:

Manufacturer part number: 61550104

Brand: MAEDLER

Price: 45.78

Delivery time: 4 Days


Technical Data:

Inner diameter d: 4 mm

Outer diameter D: 16 mm

L1: 10 mm

Length L: 19 mm

B: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61550104

Part Number
61550104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
B
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Hub surface pressure PN
(N/mm2)
Wrench size SW
(mm)
Tightening torque fastening screws TA
(Nm)
Weight
(g)

45.78 €

1 Available 4 Days 4161019310473131220

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type TT Design (shape) Cylindrical with central nut

This page is Locking Assemblies TT 3-16 mm, part number 61550104.
You can find the detail information about specifications and dimensions on part number 61550104.

Variation of this product

Part Number
61550103
61550105
61550106
61550107
61550108
61550109
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
B
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Hub surface pressure PN
(N/mm2)
Wrench size SW
(mm)
Tightening torque fastening screws TA
(Nm)
Weight
(g)

50.15 €

1 Available 4 Days 316101938473131220

31.75 €

1 Available 4 Days 5161019311473131219

31.75 €

1 Available 4 Days 6161019313473131218

31.75 €

1 Available 4 Days 720112233510119162834

35.15 €

1 Available 4 Days 820112234010119162833

35.15 €

1 Available 4 Days 920112234510119162832

Tech Support