Locking Assemblies TT 17-35 mm (61550125)

Locking Assemblies TT 17-35 mm 61550125
  • Volume Discount

Product Details:

Manufacturer part number: 61550125

Brand: MAEDLER

Price: 48.21

Delivery time: 4 Days


Technical Data:

Inner diameter d: 25 mm

Outer diameter D: 38 mm

L1: 25 mm

Length L: 35 mm

B: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61550125

Part Number
61550125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
B
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Hub surface pressure PN
(N/mm2)
Wrench size SW
(mm)
Tightening torque fastening screws TA
(Nm)
Weight
(g)

48.21 €

1 Available 4 Days 253825358415339336185159

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type TT Design (shape) Cylindrical with central nut

This page is Locking Assemblies TT 17-35 mm, part number 61550125.
You can find the detail information about specifications and dimensions on part number 61550125.

Variation of this product

Part Number
61550120
61550122
61550124
61550128
61550130
61550132
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
B
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Hub surface pressure PN
(N/mm2)
Wrench size SW
(mm)
Tightening torque fastening screws TA
(Nm)
Weight
(g)

48.21 €

1 Available 4 Days 203524337298309432150144

48.21 €

1 Available 4 Days 223524337328309432150132

48.21 €

1 Available 4 Days 243825358398339336185166

56.20 €

1 Available 4 Days 2845294111505367346240293

56.20 €

1 Available 4 Days 3045294111541367346240272

56.20 €

1 Available 4 Days 3250304412590376550265377

Tech Support