Manufacturer part number: 61558210
Brand: MAEDLER
Price: 21.67 €
Delivery time: 4 Days
Inner diameter d: 10 mm
Outer diameter D: 18 mm
L1: 12 mm
Length L: 24 mm
B: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61558210
Part Number
|
---|
61558210 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter d (mm) | Outer diameter D (mm) | L1 (mm) | Length L (mm) | B (mm) | Transmissible torque T (Nm) | Admissible axial force Fax (kN) | Shaft surface pressure PW (N/mm2) | Hub surface pressure PN (N/mm2) | Wrench size SW (mm) | Tightening torque fastening screws TA (Nm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.67 € | 1 | Available | 4 Days | 10 | 18 | 12 | 24 | 7 | 48 | 9.7 | 221 | 144 | 22 | 35 | 44 |
Loading...
Centering | Provided | Material | Steel | Surface | Zinc-plated / Nickel-plated |
---|---|---|---|---|---|
Type | TMK-B | Design (shape) | Cylindrical with central nut |
This page is Locking Assemblies TMK Version B, part number 61558210.
You can find the detail information about specifications and dimensions on part number 61558210.
Configure
Basic Attributes
Inner diameter d(mm)
Outer diameter D(mm)
L1(mm)
Length L(mm)
B(mm)
Transmissible torque T(Nm)
Admissible axial force Fax(kN)
Shaft surface pressure PW(N/mm2)
Hub surface pressure PN(N/mm2)
Wrench size SW(mm)
Tightening torque fastening screws TA(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
61558207 |
61558208 |
61558209 |
61558211 |
61558212 |
61558214 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner diameter d (mm) | Outer diameter D (mm) | L1 (mm) | Length L (mm) | B (mm) | Transmissible torque T (Nm) | Admissible axial force Fax (kN) | Shaft surface pressure PW (N/mm2) | Hub surface pressure PN (N/mm2) | Wrench size SW (mm) | Tightening torque fastening screws TA (Nm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.80 € | 1 | Available | 4 Days | 7 | 14 | 11 | 22 | 6 | 20 | 5.8 | 205 | 121 | 16 | 17 | 23 | |
19.80 € | 1 | Available | 4 Days | 8 | 14 | 11 | 22 | 6 | 23 | 5.8 | 180 | 121 | 16 | 17 | 21 | |
21.11 € | 1 | Available | 4 Days | 9 | 18 | 12 | 24 | 7 | 43 | 9.7 | 246 | 144 | 22 | 35 | 47 | |
23.10 € | 1 | Available | 4 Days | 11 | 20 | 12 | 24 | 7 | 59 | 10.8 | 225 | 145 | 22 | 44 | 47 | |
22.67 € | 1 | Available | 4 Days | 12 | 20 | 12 | 24 | 7 | 65 | 10.8 | 207 | 145 | 22 | 44 | 44 | |
23.37 € | 1 | Available | 4 Days | 14 | 24 | 15 | 28 | 7 | 93 | 13.3 | 179 | 118 | 27 | 65 | 76 |