Locking Assemblies SSGK (61520118)

Locking Assemblies SSGK 61520118
  • Volume Discount

Product Details:

Manufacturer part number: 61520118

Brand: MAEDLER

Price: 13.69

Delivery time: 4 Days


Technical Data:

Inner diameter d: 18 mm

Outer diameter D: 30 mm

L1: 6.5 mm

Length L: 18 mm

D1: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61520118

Part Number
61520118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Tightening torque fastening screws TA
(Nm)
Slotted nut 8.8 (Thread size) Weight
(kg)

13.69 €

1 Available 4 Days 18306.51838596188113160M 25x1.50.08

Loading...

  1. 1

Basic information

Centering Not Provided Material Steel Surface Blank
Type SSGK Design (shape) Cylindrical with central nut

This page is Locking Assemblies SSGK, part number 61520118.
You can find the detail information about specifications and dimensions on part number 61520118.

Variation of this product

Part Number
61520115
61520116
61520117
61520119
61520120
61520122
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Tightening torque fastening screws TA
(Nm)
Slotted nut 8.8 (Thread size) Weight
(kg)

12.00 €

1 Available 4 Days 15256.516.532435.119211495M 20x10.05

12.00 €

1 Available 4 Days 16256.516.532455.118111495M 20x10.04

12.10 €

1 Available 4 Days 17306.51838556197112160M 25x1.50.08

13.69 €

1 Available 4 Days 19306.51838647181115160M 25x1.50.08

13.69 €

1 Available 4 Days 20306.51838697.3174115160M 25x1.50.07

15.48 €

1 Available 4 Days 22356.518451008210132220M 30x1.50.1

Tech Support