Clamping Bushes MSA (61503500)

Clamping Bushes MSA 61503500
  • Volume Discount

Product Details:

Manufacturer part number: 61503500

Brand: MAEDLER

Price: 202.31

Delivery time: 4 Days


Technical Data:

Inner diameter d: 35 mm

Outer diameter D: 60 mm

L1: 37 mm

Length L: 49 mm

B: 12.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61503500

Part Number
61503500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
B
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Surface pressure
(N/mm2)
No. of pins (pcs) Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
Weight
(kg)

202.31 €

1 Available 4 Days 3560374912.56772041615M 8 x 16180.75

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type MSA Design (shape) With flange, mechanical

This page is Clamping Bushes MSA, part number 61503500.
You can find the detail information about specifications and dimensions on part number 61503500.

Variation of this product

Part Number
61502400
61502500
61502800
61503800
61504000
61504200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
B
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Surface pressure
(N/mm2)
No. of pins (pcs) Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
Weight
(kg)

160.80 €

1 Available 4 Days 2446273710.55332527586M 6 x 1280.37

180.78 €

1 Available 4 Days 2546273710.55334027586M 6 x 1280.36

180.74 €

1 Available 4 Days 2855324412.56349035664M 8 x 16180.64

221.28 €

1 Available 4 Days 3867455712.57595050546M 8 x 16181.13

231.89 €

1 Available 4 Days 4067455712.575100050546M 8 x 16181.06

244.23 €

1 Available 4 Days 4267455712.575105050546M 8 x 16181.01

Tech Support