Two-Piece Clamp Couplings MAT, Steel, without Keyway (60080300)

Two-Piece Clamp Couplings MAT, Steel, without Keyway 60080300
  • Volume Discount

Product Details:

Manufacturer part number: 60080300

Brand: MAEDLER

Price: 87.48

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 5.01 to 10.00 N•m

Outer Dia. A: 14 mm

Allowable Torque: 9 Nm

Bore diameter d: 3 mm

Max. outer diameter over screw head R: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60080300

Part Number
60080300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

87.48 €

1 Available 4 Days 5.01 to 10.0014931830M 3 x 82.135

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 4000
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) ::-40 ~ 175 Material Steel (C45)
Stainless No Surface Black oxide finish Coupling type Rigid two-piece stlye
With keyway No Electrically insulating No Max. misalignment radial(mm) 0
Max. misalignment axial(mm) 0 Temperature min(°C) -40 Temperature max(°C) 175

This page is Two-Piece Clamp Couplings MAT, Steel, without Keyway, part number 60080300.
You can find the detail information about specifications and dimensions on part number 60080300.

Variation of this product

Part Number
60080400
60080500
60080600
60080800
60081000
60081200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

77.00 €

1 Available 4 Days 10.01 to 20.001612419.330M 3 x 82.145

70.85 €

1 Available 4 Days 10.01 to 20.001815521.230M 3 x 82.147

46.51 €

1 Available 4 Days 20.01 to 50.001834621.230M 3 x 82.147

54.15 €

1 Available 4 Days 20.01 to 50.002450826.835M 3 x 102.1102

60.62 €

1 Available 4 Days 50.01 to 100.0029851032.745M 4 x 124.6185

60.62 €

1 Available 4 Days 100 to Less Than 500291051232.745M 4 x 124.6180

Tech Support