Two-Piece Clamp Couplings MAT, Stainless Steel, without Keyway (60099806)

Two-Piece Clamp Couplings MAT, Stainless Steel, without Keyway 60099806
  • Volume Discount

Product Details:

Manufacturer part number: 60099806

Brand: MAEDLER

Price: 66.57

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 5.01 to 10.00 N•m

Outer Dia. A: 18 mm

Allowable Torque: 10 Nm

Bore diameter d: 6 mm

Max. outer diameter over screw head R: 21.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60099806

Part Number
60099806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

66.57 €

1 Available 4 Days 5.01 to 10.001810621.230M 3 x 81.147

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 4000
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) ::-40 ~ 175 Material Stainless steel (1.4305)
Stainless Yes Surface Blank Coupling type Rigid two-piece stlye
With keyway No Electrically insulating No Max. misalignment radial(mm) 0
Max. misalignment axial(mm) 0 Temperature min(°C) -40 Temperature max(°C) 175

This page is Two-Piece Clamp Couplings MAT, Stainless Steel, without Keyway, part number 60099806.
You can find the detail information about specifications and dimensions on part number 60099806.

Variation of this product

Part Number
60099803
60099804
60099805
60099808
60099810
60099812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

103.45 €

1 Available 4 Days 3.01 to 5.0014531830M 3 x 81.135

93.20 €

1 Available 4 Days 5.01 to 10.00166.7419.330M 3 x 81.145

83.93 €

1 Available 4 Days 5.01 to 10.00188.4521.230M 3 x 81.147

70.79 €

1 Available 4 Days 10.01 to 20.002416826.835M 3 x 101.1102

85.67 €

1 Available 4 Days 20.01 to 50.0029281032.745M 4 x 122.5185

85.67 €

1 Available 4 Days 20.01 to 50.0029341232.745M 4 x 122.5180

Tech Support