Two-Piece Clamp Couplings MAT, Stainless Steel, with Keyway (60099908)

Two-Piece Clamp Couplings MAT, Stainless Steel, with Keyway 60099908
  • Volume Discount

Product Details:

Manufacturer part number: 60099908

Brand: MAEDLER

Price: 84.81

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 10.01 to 20.00 N•m

Outer Dia. A: 24 mm

Allowable Torque: 16 Nm

Bore diameter d: 8 mm

Max. outer diameter over screw head R: 26.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60099908

Part Number
60099908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

84.81 €

1 Available 4 Days 10.01 to 20.002416826.835M 3 x 101.1102

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 4000
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) ::-40 ~ 175 Material Stainless steel (1.4305)
Stainless Yes Surface Blank Coupling type Rigid two-piece stlye
With keyway Yes Electrically insulating No Max. misalignment radial(mm) 0
Max. misalignment axial(mm) 0 Temperature min(°C) -40 Temperature max(°C) 175

This page is Two-Piece Clamp Couplings MAT, Stainless Steel, with Keyway, part number 60099908.
You can find the detail information about specifications and dimensions on part number 60099908.

Variation of this product

Part Number
60099906
60099910
60099912
60099914
60099915
60099916
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

101.70 €

1 Available 4 Days 5.01 to 10.001810621.230M 3 x 81.147

100.94 €

1 Available 4 Days 20.01 to 50.0029281032.745M 4 x 122.5185

100.94 €

1 Available 4 Days 20.01 to 50.0029341232.745M 4 x 122.5180

135.70 €

1 Available 4 Days 50.01 to 100.0034671439.150M 5 x 165.4272

135.70 €

1 Available 4 Days 50.01 to 100.0034721539.150M 5 x 165.4266

135.70 €

1 Available 4 Days 50.01 to 100.0034771639.150M 5 x 165.4261

Tech Support