Set-Screw Couplings TR, Steel, without Keyway (60010600)

Set-Screw Couplings TR, Steel, without Keyway 60010600
  • Volume Discount

Product Details:

Manufacturer part number: 60010600

Brand: MAEDLER

Price: 28.82

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 3.01 to 5.00 N•m

Outer Dia. A: 18 mm

Allowable Torque: 4 Nm

Bore diameter d: 6 mm

Total length L: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60010600

Part Number
60010600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Total length L
(mm)
K
(mm)
Bolts (DIN 916) Tightening torque fastening screws TA
(Nm)
Weight
(g)

28.82 €

1 Available 4 Days 3.01 to 5.001846302M 42.247

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 4000
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) ::-40 ~ 150 Material Steel (C45)
Stainless No Surface Black oxide finish Coupling type Rigid one-piece stlye
With keyway No Electrically insulating No Max. misalignment radial(mm) 0
Max. misalignment axial(mm) 0 Temperature min(°C) -40 Temperature max(°C) 150

This page is Set-Screw Couplings TR, Steel, without Keyway, part number 60010600.
You can find the detail information about specifications and dimensions on part number 60010600.

Variation of this product

Part Number
60010800
60011000
60011200
60011400
60011500
60011600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Total length L
(mm)
K
(mm)
Bolts (DIN 916) Tightening torque fastening screws TA
(Nm)
Weight
(g)

31.05 €

1 Available 4 Days 5.01 to 10.002488352M 42.2102

32.91 €

1 Available 4 Days 10.01 to 20.00291210453M 54185

32.91 €

1 Available 4 Days 10.01 to 20.00291712454M 67.2180

35.09 €

1 Available 4 Days 20.01 to 50.00343014505M 67.2272

35.09 €

1 Available 4 Days 20.01 to 50.00343215505M 67.2266

35.09 €

1 Available 4 Days 20.01 to 50.00343516505M 67.2261

Tech Support