Set-Screw Couplings TR, Stainless Steel, without Keyway (60099108)

Set-Screw Couplings TR, Stainless Steel, without Keyway 60099108
  • Volume Discount

Product Details:

Manufacturer part number: 60099108

Brand: MAEDLER

Price: 43.74

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 5.01 to 10.00 N•m

Outer Dia. A: 24 mm

Allowable Torque: 5.4 Nm

Bore diameter d: 8 mm

Total length L: 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60099108

Part Number
60099108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Total length L
(mm)
K
(mm)
Bolts (DIN 916) Tightening torque fastening screws TA
(Nm)
Weight
(g)

43.74 €

1 Available 4 Days 5.01 to 10.00245.48352M 41.76102

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 4000
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) ::-40 ~ 150 Material Stainless steel (1.4305)
Stainless Yes Surface Blank Coupling type Rigid one-piece stlye
With keyway No Electrically insulating No Max. misalignment radial(mm) 0
Max. misalignment axial(mm) 0 Temperature min(°C) -40 Temperature max(°C) 150

This page is Set-Screw Couplings TR, Stainless Steel, without Keyway, part number 60099108.
You can find the detail information about specifications and dimensions on part number 60099108.

Variation of this product

Part Number
60099106
60099110
60099112
60099114
60099115
60099116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Total length L
(mm)
K
(mm)
Bolts (DIN 916) Tightening torque fastening screws TA
(Nm)
Weight
(g)

40.85 €

1 Available 4 Days 1.01 to 3.00182.76302M 41.7647

47.63 €

1 Available 4 Days 5.01 to 10.00298.110453M 53.2185

47.63 €

1 Available 4 Days 10.01 to 20.00291212454M 65.8180

57.81 €

1 Available 4 Days 10.01 to 20.00342014505M 65.8272

57.81 €

1 Available 4 Days 20.01 to 50.00342215505M 65.8266

57.81 €

1 Available 4 Days 20.01 to 50.00342416505M 65.8261

Tech Support