Manufacturer part number: 60099210
Brand: MAEDLER
Price: 61.24 €
Delivery time: 4 Days
Allowable Torque Range: 5.01 to 10.00 N•m
Outer Dia. A: 29 mm
Allowable Torque: 8.1 Nm
Bore diameter d: 10 mm
Total length L: 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
60099210
Part Number
|
---|
60099210 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Outer Dia. A (mm) | Allowable Torque (Nm) | Bore diameter d (mm) | Total length L (mm) | K (mm) | Bolts (DIN 916) | Tightening torque fastening screws TA (Nm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.24 € | 1 | Available | 4 Days | 5.01 to 10.00 | 29 | 8.1 | 10 | 45 | 3 | M 5 | 3.2 | 185 |
Loading...
Max. Rotational Speed Range(r/min) | 2001 to 4,000 | Category | Coupling Main Body | Max. Rotational Speed(r/min) | 4000 |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | ::-40 ~ 150 | Material | Stainless steel (1.4305) |
Stainless | Yes | Surface | Blank | Coupling type | Rigid one-piece stlye |
With keyway | Yes | Electrically insulating | No | Max. misalignment radial(mm) | 0 |
Max. misalignment axial(mm) | 0 | Temperature min(°C) | -40 | Temperature max(°C) | 150 |
This page is Set-Screw Couplings TR, Stainless Steel, with Keyway, part number 60099210.
You can find the detail information about specifications and dimensions on part number 60099210.
Configure
Basic Attributes
Allowable Torque Range(N•m)
Outer Dia. A(mm)
Allowable Torque(Nm)
Bore diameter d(mm)
Total length L(mm)
K(mm)
Bolts (DIN 916)
Tightening torque fastening screws TA(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
60099206 |
60099208 |
60099212 |
60099214 |
60099215 |
60099216 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Torque Range (N•m) | Outer Dia. A (mm) | Allowable Torque (Nm) | Bore diameter d (mm) | Total length L (mm) | K (mm) | Bolts (DIN 916) | Tightening torque fastening screws TA (Nm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.28 € | 1 | Available | 4 Days | 1.01 to 3.00 | 18 | 2.7 | 6 | 30 | 2 | M 4 | 1.76 | 47 | |
59.02 € | 1 | Available | 4 Days | 5.01 to 10.00 | 24 | 5.4 | 8 | 35 | 2 | M 4 | 1.76 | 102 | |
61.24 € | 1 | Available | 4 Days | 10.01 to 20.00 | 29 | 12 | 12 | 45 | 4 | M 6 | 5.8 | 180 | |
75.65 € | 1 | Available | 4 Days | 10.01 to 20.00 | 34 | 20 | 14 | 50 | 5 | M 6 | 5.8 | 272 | |
75.65 € | 1 | Available | 4 Days | 20.01 to 50.00 | 34 | 22 | 15 | 50 | 5 | M 6 | 5.8 | 266 | |
75.65 € | 1 | Available | 4 Days | 20.01 to 50.00 | 34 | 24 | 16 | 50 | 5 | M 6 | 5.8 | 261 |