One-Piece Clamp Couplings MAS, Steel, with Keyway (60074000)

One-Piece Clamp Couplings MAS, Steel, with Keyway 60074000
  • Volume Discount

Product Details:

Manufacturer part number: 60074000

Brand: MAEDLER

Price: 191.46

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 1000 to Less Than 5000 N•m

Outer Dia. A: 77 mm

Allowable Torque: 1325 Nm

Bore diameter d: 40 mm

Max. outer diameter over screw head R: 83.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60074000

Part Number
60074000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

191.46 €

1 Available 4 Days 1000 to Less Than 50007713254083.4108M 8 x 25392710

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 4000
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) ::-40 ~ 175 Material Steel (C45)
Stainless No Surface Black oxide finish Coupling type Rigid one-piece stlye
With keyway Yes Electrically insulating No Max. misalignment radial(mm) 0
Max. misalignment axial(mm) 0 Temperature min(°C) -40 Temperature max(°C) 175

This page is One-Piece Clamp Couplings MAS, Steel, with Keyway, part number 60074000.
You can find the detail information about specifications and dimensions on part number 60074000.

Variation of this product

Part Number
60070800
60071000
60071200
60071400
60071500
60075000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

45.78 €

1 Available 4 Days 20.01 to 50.002450826.835M 3 x 102.1102

50.38 €

1 Available 4 Days 50.01 to 100.0029851032.745M 4 x 124.6185

50.38 €

1 Available 4 Days 100 to Less Than 500291051232.745M 4 x 124.6180

61.30 €

1 Available 4 Days 100 to Less Than 500341601439.150M 5 x 169.5272

61.30 €

1 Available 4 Days 100 to Less Than 500341801539.150M 5 x 169.5266

229.86 €

1 Available 4 Days 1000 to Less Than 50008522505093.2124M 10 x 25773520

Tech Support