One-Piece Clamp Couplings MAS, Stainless Steel, with Keyway (60099712)

One-Piece Clamp Couplings MAS, Stainless Steel, with Keyway 60099712
  • Volume Discount

Product Details:

Manufacturer part number: 60099712

Brand: MAEDLER

Price: 73.13

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 20.01 to 50.00 N•m

Outer Dia. A: 29 mm

Allowable Torque: 32 Nm

Bore diameter d: 12 mm

Max. outer diameter over screw head R: 32.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60099712

Part Number
60099712
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

73.13 €

1 Available 4 Days 20.01 to 50.0029321232.745M 4 x 122.5180

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 4000
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) ::-40 ~ 175 Material Stainless steel (1.4305)
Stainless Yes Surface Blank Coupling type Rigid one-piece stlye
With keyway Yes Electrically insulating No Max. misalignment radial(mm) 0
Max. misalignment axial(mm) 0 Temperature min(°C) -40 Temperature max(°C) 175

This page is One-Piece Clamp Couplings MAS, Stainless Steel, with Keyway, part number 60099712.
You can find the detail information about specifications and dimensions on part number 60099712.

Variation of this product

Part Number
60099706
60099708
60099710
60099714
60099715
60099716
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

78.10 €

1 Available 4 Days 5.01 to 10.001810621.230M 3 x 81.147

58.00 €

1 Available 4 Days 10.01 to 20.002416826.835M 3 x 101.1102

73.13 €

1 Available 4 Days 20.01 to 50.0029251032.745M 4 x 122.5185

100.86 €

1 Available 4 Days 20.01 to 50.0034401439.150M 5 x 165.4272

100.86 €

1 Available 4 Days 20.01 to 50.0034501539.150M 5 x 165.4266

100.86 €

1 Available 4 Days 50.01 to 100.0034601639.150M 5 x 165.4261

Tech Support