Raw Material of Sintered Bronze without Bore for Plain Bearing Production (62339530)

Raw Material of Sintered Bronze without Bore for Plain Bearing Production 62339530
  • Volume Discount

Product Details:

Manufacturer part number: 62339530

Brand: MAEDLER

Price: 18.47

Delivery time: 4 Days


Technical Data:

Outer diameter Dmin.: 25 mm

Length Lmin.: 50 mm

Weight: 0.16 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62339530

Part Number
62339530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter Dmin.
(mm)
Length Lmin.
(mm)
Weight
(kg)

18.47 €

1 Available 4 Days 25500.16

Loading...

  1. 1

Basic information

Type Material Material Sintered bronze Surface Unsoaked

This page is Raw Material of Sintered Bronze without Bore for Plain Bearing Production, part number 62339530.
You can find the detail information about specifications and dimensions on part number 62339530.

Variation of this product

Part Number
62339523
62339525
62339527
62339533
62339535
62339540
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter Dmin.
(mm)
Length Lmin.
(mm)
Weight
(kg)

7.91 €

1 Available 4 Days 20250.06

11.58 €

1 Available 4 Days 20500.11

10.58 €

1 Available 4 Days 25250.08

24.41 €

1 Available 4 Days 32400.22

46.29 €

1 Available 4 Days 32800.43

51.06 €

1 Available 4 Days 42500.46

Tech Support