Screw Sets for Tensioning Rollers / Idlers TS (140905035)

Screw Sets for Tensioning Rollers / Idlers TS 140905035
  • Volume Discount

Product Details:

Manufacturer part number: 140905035

Brand: MAEDLER

Price: 1.04

Delivery time: 4 Days


Technical Data:

For article tensioning roller: 14088201

Type: TS 20-8

With article tensioning element: -

Size: -

d: M 51) mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

140905035

Part Number
140905035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For article tensioning roller Type With article tensioning element Size d
(mm)
l
(mm)
k
(mm)
m1
(mm)
m2
(mm)
Rmin
(mm)
Rmax
(mm)
Weight
(g)

1.04 €

1 Available 4 Days 14088201TS 20-8--M 51)353.544--8

Loading...

  1. 1

Basic information

Material Steel Pulley/Idlers Related Components Surface Zinc-plated

This page is Screw Sets for Tensioning Rollers / Idlers TS, part number 140905035.
You can find the detail information about specifications and dimensions on part number 140905035.

Variation of this product

Part Number
140905040
140908045
140910055
140910070
140912070
140912090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For article tensioning roller Type With article tensioning element Size d
(mm)
l
(mm)
k
(mm)
m1
(mm)
m2
(mm)
Rmin
(mm)
Rmax
(mm)
Weight
(g)

0.99 €

1 Available 4 Days 14088202TS 20-13--M 51)403.544--8.5

1.34 €

1 Available 4 Days 14088301
14088302
14088303
TS 30-13
TS 30-19
TS 30-28
14080000
14080000
14080000
0
0
0
M 8
M 8
M 8
45
45
45
5.3
5.3
5.3
6.5
6.5
6.5
5
5
5
14.5
21.5
21.5
24.0
24.0
24.0
30

1.61 €

1 Available 4 Days 14088401TS 40-14140801001M 10556.48619.531.562

1.50 €

1 Available 4 Days 14088402
14088403
14088404
TS 40-23
TS 40-28
TS 40-38
14080200
14080200
14080200
2
2
2
M 10
M 10
M 10
70
70
70
6.4
6.4
6.4
8
8
8
6
6
6
28.5
28.5
28.5
44.5
35.5
35.5
70

2.08 €

1 Available 4 Days 14088601TS 60-19140802122M 12707.51072237102

2.30 €

1 Available 4 Days 14088602
14088603
14088604
TS 60-31
TS 60-38
TS 60-54
14080300
14080300
14080300
3
3
3
M 12
M 12
M 12
90
90
90
7.5
7.5
7.5
10
10
10
7
7
7
43.0
43.0
49.0
65.0
53.0
59.0
116

Tech Support