Blow Gun with Protective Air Curtain, Fitted with Adaptor (27102 EC6C)

Blow Gun with Protective Air Curtain, Fitted with Adaptor 27102 EC6C

Product Details:

Manufacturer part number: 27102 EC6C

Brand: PREVOST

Price: 19.63

Delivery time: 7 Days


Technical Data:

ID Passage: 6 mm

Profile: ISO 6150 C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27102 EC6C

Part Number
27102 EC6C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
Profile

19.63 €

1 7 Days 6ISO 6150 C

Loading...

  1. 1

Basic information

Sound Level(dBA) 82 Max. Operating Pressure(bar) 10 Construction Polyamide composite body
Highlight Adjust gradually blowing Air consumption (at 6 bar)(Nm3/h) 27

This page is Blow Gun with Protective Air Curtain, Fitted with Adaptor, part number 27102 EC6C.
You can find the detail information about specifications and dimensions on part number 27102 EC6C.

Variation of this product

Part Number
27102 EC6I
27102 EC7E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
Profile

18.23 €

1 7 Days 6ISO 6150 B

17.02 €

1 7 Days 7.4European 7.4 mm

Tech Support