Manufacturer part number: ABG 06MTL
Brand: PREVOST
Price: 14.35 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ABG 06MTL
Sound Level(dBA) | 89 | Max. Operating Pressure(bar) | 12 | Construction | Polyamide composite body |
---|---|---|---|---|---|
Highlight | Compact | Air consumption (at 6 bar)(Nm3/h) | 20 | Temperature | - 15 to +70 °C |
Blowing force (at 6 bar)(g) | 390 | Connection | Built-in adaptor | Dynamic pressure (at 10 mm at 6 bar)(bar) | 2.2 |
This page is PrevoS1 Blow Gun with MTL Nozzle, part number ABG 06MTL.
You can find the detail information about specifications and dimensions on part number ABG 06MTL.
Part Number |
---|
CBG 06MTL |
EBG 07MTL |
IBG 06MTL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
14.35 € | 1 | 7 Days | ||
14.35 € | 1 | 7 Days | ||
14.35 € | 1 | 7 Days |