Ball Knobs DIN 319 from Rubber NBR, Version E, with Thread (66451604)

Ball Knobs DIN 319 from Rubber NBR, Version E, with Thread 66451604
  • Volume Discount

Product Details:

Manufacturer part number: 66451604

Brand: MAEDLER

Price: 2.27

Delivery time: 4 Days


Technical Data:

Ball knob diameter d1: 16 mm

Inner thread size d2: M 4 mm

Diameter of support surface d6: 8 mm

Height h: 15 mm

Thread depth t3: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

66451604

Part Number
66451604
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball knob diameter d1
(mm)
Inner thread size d2
(mm)
Diameter of support surface d6
(mm)
Height h
(mm)
Thread depth t3
(mm)
Weight
(g)

2.27 €

1 Available 4 Days 16M 481564

Loading...

  1. 1

Basic information

Material NBR / Steel Surface Zinc-plated

This page is Ball Knobs DIN 319 from Rubber NBR, Version E, with Thread, part number 66451604.
You can find the detail information about specifications and dimensions on part number 66451604.

Variation of this product

Part Number
66452005
66452006
66452506
66452508
66453208
66453210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball knob diameter d1
(mm)
Inner thread size d2
(mm)
Diameter of support surface d6
(mm)
Height h
(mm)
Thread depth t3
(mm)
Weight
(g)

2.35 €

1 Available 4 Days 20M 512187.511

2.38 €

1 Available 4 Days 20M 612187.510

2.90 €

1 Available 4 Days 25M 61522.5921

3.00 €

1 Available 4 Days 25M 81522.5919

4.64 €

1 Available 4 Days 32M818291242

4.82 €

1 Available 4 Days 32M 1018291238

Tech Support