Spring-Action Side Thrust Pins 2214 (65495000)

Spring-Action Side Thrust Pins 2214 65495000
  • Volume Discount

Product Details:

Manufacturer part number: 65495000

Brand: MAEDLER

Price: 26.70

Delivery time: 4 Days


Technical Data:

Version: B

Outer diameter d1: 10 mm

Ball diameter d2: 5.5 mm

Total length l1: 30 mm

Center distance ball area to head l2: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65495000

Part Number
65495000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Outer diameter d1
(mm)
Ball diameter d2
(mm)
Total length l1
(mm)
Center distance ball area to head l2
(mm)
Length to flattening l3
(mm)
Spring travel of ball b
(mm)
Overhang of ball s
(mm)
Intake bore H8
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

26.70 €

1 Available 4 Days B105.530784.5110501608.6

Loading...

  1. 1

Basic information

Material Steel / Stainless steel Surface Black oxide finish

This page is Spring-Action Side Thrust Pins 2214, part number 65495000.
You can find the detail information about specifications and dimensions on part number 65495000.

Variation of this product

Part Number
65492800
65493000
65493200
65493400
65495200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Outer diameter d1
(mm)
Ball diameter d2
(mm)
Total length l1
(mm)
Center distance ball area to head l2
(mm)
Length to flattening l3
(mm)
Spring travel of ball b
(mm)
Overhang of ball s
(mm)
Intake bore H8
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

15.70 €

1 Available 4 Days A83253.663.20.982.56.58.7

16.00 €

1 Available 4 Days A104304.2741104.5917

16.32 €

1 Available 4 Days A125354.8951.5126.51329

17.17 €

1 Available 4 Days A146.5405.8105.41.81481843

28.90 €

1 Available 4 Days B126.535895.51.5126027013

Tech Support