Spring Plungers, Smooth without Collar, with Moving Ball, Stainless

Spring Plungers, Smooth without Collar, with Moving Ball, Stainless
  • Volume Discount
Material: Body and spring stainless steel.
Ball stainless steel, hardened.
Bearing made of plastic.
Temperature range: -30ºC to +90ºC.
Note:
Spring plungers are used for fixation or as device to press something in or push it out. Due to the plastic bearing, the ball is electrically insulated and the rolling in it minimizes the wear on the counterpart.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65499704B
65499705B
65499706B
65499708B
65499710B
65499712B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Outer diameter d1+/-0.04
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Spring load end
(N)
Weight
(g)

5.32 €

1 Available 4 Days 4.842110.56.80.6

5.93 €

1 Available 4 Days 6.352.5130.7101.2

6.49 €

1 Available 4 Days 1663.5150.95242

7.44 €

1 Available 4 Days 18.884.5181.431.74.3

11.75 €

1 Available 4 Days 26106.5202.3497.1

12.35 €

1 Available 4 Days 38128.5223.16811

Loading...

  1. 1

Basic information

Initial Load (Range)(N) 0.01 to 50 Material Stainless steel Surface Blank

Tech Support