Spring Plungers, Smooth with Collar, Stainless (65478500)

Spring Plungers, Smooth with Collar, Stainless 65478500
  • Volume Discount

Product Details:

Manufacturer part number: 65478500

Brand: MAEDLER

Price: 1.82

Delivery time: 4 Days


Technical Data:

Material: POM/Stainless steel

Version: GP

Outer diameter d1 +0.08/-0: 5 mm

Ball diameter d2: 4 mm

Flange diameter d3: 5.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65478500

Part Number
65478500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Version Outer diameter d1 +0.08/-0
(mm)
Ball diameter d2
(mm)
Flange diameter d3
(mm)
Length l1
(mm)
Flange length l2
(mm)
Overhang of ball s
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

1.82 €

1 Available 4 Days POM/Stainless steelGP545.66114.590.4

Loading...

  1. 1

Basic information

Surface Blank

This page is Spring Plungers, Smooth with Collar, Stainless, part number 65478500.
You can find the detail information about specifications and dimensions on part number 65478500.

Variation of this product

Part Number
65478400
65478403
65478600
65478800
65479000
65479200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Version Outer diameter d1 +0.08/-0
(mm)
Ball diameter d2
(mm)
Flange diameter d3
(mm)
Length l1
(mm)
Flange length l2
(mm)
Overhang of ball s
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

1.73 €

1 Available 4 Days POM/Stainless steelGP434.6510.82.56.50.2

1.36 €

1 Available 4 Days POM/Stainless steelGP32.383.540.60.551.73.50.09

1.92 €

1 Available 4 Days POM/Stainless steelGP656.5711.66.5130.7

2.34 €

1 Available 4 Days POM/Stainless steelGP86.58.5911.98181.5

4.12 €

1 Available 4 Days POM/Stainless steelGP108.51113.51.52.412233.1

5.08 €

1 Available 4 Days POM/Stainless steelGP121013161.53.313255.8

Tech Support