Spring Plungers with Moving Ball and Slot, Strong Spring Tension, Steel, Black Oxided (65480500B)

Spring Plungers with Moving Ball and Slot, Strong Spring Tension, Steel, Black Oxided 65480500B
  • Volume Discount

Product Details:

Manufacturer part number: 65480500B

Brand: MAEDLER

Price: 5.55

Delivery time: 4 Days


Technical Data:

Initial Load: 10 N

Thread size d1: M 5 mm

Ball diameter d2: 2 mm

Length l: 12 mm

Overhang of ball s: 0.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65480500B

Part Number
65480500B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Spring load end
(N)
Weight
(g)

5.55 €

1 Available 4 Days 10M 52120.5141.2

Loading...

  1. 1

Basic information

Initial Load (Range)(N) 0.01 to 50 Material Steel Surface Black oxide finish

This page is Spring Plungers with Moving Ball and Slot, Strong Spring Tension, Steel, Black Oxided, part number 65480500B.
You can find the detail information about specifications and dimensions on part number 65480500B.

Variation of this product

Part Number
65480600B
65480800B
65481000B
65481200B
65481600B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Spring load end
(N)
Weight
(g)

6.01 €

1 Available 4 Days 11M 62.5140.7162

6.67 €

1 Available 4 Days 23M 83.5160.95404.3

7.05 €

1 Available 4 Days 28M 104.5191.454.37.8

10.04 €

1 Available 4 Days 39.5M 126.5222.377.312.3

13.24 €

1 Available 4 Days 50M 168.5243.188.725

Tech Support