Spring Plungers with moving Ball and Slot, Strong Spring Tension, Stainless Steel (65499816B)

Spring Plungers with moving Ball and Slot, Strong Spring Tension, Stainless Steel 65499816B
  • Volume Discount

Product Details:

Manufacturer part number: 65499816B

Brand: MAEDLER

Price: 21.91

Delivery time: 4 Days


Technical Data:

Initial Load: 50 N

Thread size d1: M 16 mm

Ball diameter d2: 8.5 mm

Length l: 24 mm

Overhang of ball s: 3.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65499816B

Part Number
65499816B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Spring load end
(N)
Weight
(g)

21.91 €

1 Available 4 Days 50M 168.5243.188.725

Loading...

  1. 1

Basic information

Initial Load (Range)(N) 0.01 to 50 Material Stainless steel Surface Blank

This page is Spring Plungers with moving Ball and Slot, Strong Spring Tension, Stainless Steel, part number 65499816B.
You can find the detail information about specifications and dimensions on part number 65499816B.

Variation of this product

Part Number
65499805B
65499806B
65499808B
65499810B
65499812B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Spring load end
(N)
Weight
(g)

8.55 €

1 Available 4 Days 10M 52120.5141.2

8.87 €

1 Available 4 Days 11M 62.5140.7162

11.07 €

1 Available 4 Days 23M 83.5160.95404.3

14.78 €

1 Available 4 Days 28M 104.5191.454.37.8

17.25 €

1 Available 4 Days 39.5M 126.5222.377.312.3

Tech Support