Spring Plungers with Moving Ball and Slot, Stainless Steel (65499606B)

Spring Plungers with Moving Ball and Slot, Stainless Steel 65499606B
  • Volume Discount

Product Details:

Manufacturer part number: 65499606B

Brand: MAEDLER

Price: 8.03

Delivery time: 4 Days


Technical Data:

Initial Load: 6.3 N

Thread size d1: M 6 mm

Ball diameter d2: 2.5 mm

Length l: 14 mm

Overhang of ball s: 0.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65499606B

Part Number
65499606B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Spring load end
(N)
Weight
(g)

8.03 €

1 Available 4 Days 6.3M 62.5140.7102

Loading...

  1. 1

Basic information

Initial Load (Range)(N) 0.01 to 50 Material Stainless steel Surface Blank

This page is Spring Plungers with Moving Ball and Slot, Stainless Steel, part number 65499606B.
You can find the detail information about specifications and dimensions on part number 65499606B.

Variation of this product

Part Number
65499605B
65499608B
65499610B
65499612B
65499616B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Spring load end
(N)
Weight
(g)

7.80 €

1 Available 4 Days 4.8M 52120.56.81.1

10.04 €

1 Available 4 Days 16M 83.5160.95244.2

13.39 €

1 Available 4 Days 18.8M 104.5191.431.77.6

15.66 €

1 Available 4 Days 26M 126.5222.34912

19.98 €

1 Available 4 Days 38M 168.5243.16825

Tech Support