Spring Plungers with Moving Ball and Internal Hexagon, Strong Spring Tension, Steel, Black Oxided

Spring Plungers with Moving Ball and Internal Hexagon, Strong Spring Tension, Steel, Black Oxided
  • Volume Discount
Material:
Body: Steel, black oxide finish. Ball: Steel, hardened.
Bearing: Plastic. Spring: Stainless steel. Strong spring tension..
Temperature range: -30°C to +90°C.
Note:
Spring plungers are used for fixation or as device to press something in or push it out. Due to the plastic bearing, the ball is electrically insulated and the rolling in it minimizes the wear on the counterpart.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65490500VB
65490600VB
65490800VB
65491000VB
65491200VB
65491600VB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

6.76 €

1 Available 4 Days M 52140.52.510141.2

7.29 €

1 Available 4 Days M 62.5150.7311162.2

8.03 €

1 Available 4 Days M 83.5180.95423405

8.53 €

1 Available 4 Days M 104.5231.452854.310

12.20 €

1 Available 4 Days M 126.5262.5639.577.315

16.00 €

1 Available 4 Days M 168.5333.185088.737

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

Tech Support