Spring Plungers with Moving Ball and Internal Hexagon, Steel, Black Oxided (65490800B)

Spring Plungers with Moving Ball and Internal Hexagon, Steel, Black Oxided 65490800B
  • Volume Discount

Product Details:

Manufacturer part number: 65490800B

Brand: MAEDLER

Price: 7.16

Delivery time: 4 Days


Technical Data:

Thread size d1: M 8 mm

Ball diameter d2: 3.5 mm

Length l: 18 mm

Overhang of ball s: 0.95 mm

Wrench size SW: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65490800B

Part Number
65490800B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

7.16 €

1 Available 4 Days M 83.5180.95416244.8

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

This page is Spring Plungers with Moving Ball and Internal Hexagon, Steel, Black Oxided, part number 65490800B.
You can find the detail information about specifications and dimensions on part number 65490800B.

Variation of this product

Part Number
65490500B
65490600B
65491000B
65491200B
65491600B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

6.02 €

1 Available 4 Days M 52140.52.54.86.81.1

6.43 €

1 Available 4 Days M 62.5150.736.3102.1

7.60 €

1 Available 4 Days M 104.5231.4518.831.710

10.77 €

1 Available 4 Days M 126.5262.56244915

14.13 €

1 Available 4 Days M 168.5333.18386837

Tech Support