Spring Plungers with Moving Ball and Internal Hexagon, Stainless steel (65499906B)

Spring Plungers with Moving Ball and Internal Hexagon, Stainless steel 65499906B
  • Volume Discount

Product Details:

Manufacturer part number: 65499906B

Brand: MAEDLER

Price: 10.10

Delivery time: 4 Days


Technical Data:

Thread size d1: M 6 mm

Ball diameter d2: 2.5 mm

Length l: 15 mm

Overhang of ball s: 0.7 mm

Wrench size SW: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65499906B

Part Number
65499906B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

10.10 €

1 Available 4 Days M 62.5150.736.3102.1

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

This page is Spring Plungers with Moving Ball and Internal Hexagon, Stainless steel, part number 65499906B.
You can find the detail information about specifications and dimensions on part number 65499906B.

Variation of this product

Part Number
65499905B
65499908B
65499910B
65499912B
65499916B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

9.77 €

1 Available 4 Days M 52140.52.54.86.81.1

12.54 €

1 Available 4 Days M 83.5180.95416244.8

16.78 €

1 Available 4 Days M 104.5231.4518.831.710

19.60 €

1 Available 4 Days M 126.5262.56244915

24.99 €

1 Available 4 Days M 168.5333.18386837

Tech Support