Spring Plungers with Bolt from Steel, with Internal Hexagon, Steel, Black Oxided (65465400)

Spring Plungers with Bolt from Steel, with Internal Hexagon, Steel, Black Oxided 65465400
  • Volume Discount

Product Details:

Manufacturer part number: 65465400

Brand: MAEDLER

Price: 5.41

Delivery time: 4 Days


Technical Data:

Thread size d1: M 4 mm

Bolt diameter d2: 1.5 mm

Length l: 15 mm

n: 0.6 mm

Overhang of bolt s: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65465400

Part Number
65465400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

5.41 €

1 Available 4 Days M 41.5150.61.50.61.34.5160.8

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

This page is Spring Plungers with Bolt from Steel, with Internal Hexagon, Steel, Black Oxided, part number 65465400.
You can find the detail information about specifications and dimensions on part number 65465400.

Variation of this product

Part Number
65465300
65465500
65465600
65465800
65466000
65466200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

7.65 €

1 Available 4 Days M 31120.410.50.7240.4

5.02 €

1 Available 4 Days M 52.4181.22.30.81.56191.3

5.06 €

1 Available 4 Days M 62.7201.32.50.926192.5

6.06 €

1 Available 4 Days M 83.5221.531.42.510396

7.01 €

1 Available 4 Days M 104221.531.4310399

8.28 €

1 Available 4 Days M 126282.7424125316

Tech Support