Spring Plungers with Bolt from Steel, with Internal Hexagon, Stainless Steel (65499655)

Spring Plungers with Bolt from Steel, with Internal Hexagon, Stainless Steel 65499655
  • Volume Discount

Product Details:

Manufacturer part number: 65499655

Brand: MAEDLER

Price: 10.22

Delivery time: 4 Days


Technical Data:

Thread size d1: M 5 mm

Bolt diameter d2: 2.4 mm

Length l: 18 mm

n: 1.2 mm

Overhang of bolt s: 2.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65499655

Part Number
65499655
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

10.22 €

1 Available 4 Days M 52.4181.22.30.81.56191.3

Loading...

  1. 1

Basic information

Material Stainless steel (1.4305) Surface Blank

This page is Spring Plungers with Bolt from Steel, with Internal Hexagon, Stainless Steel, part number 65499655.
You can find the detail information about specifications and dimensions on part number 65499655.

Variation of this product

Part Number
65499653
65499654
65499656
65499658
65499660
65499662
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

12.49 €

1 Available 4 Days M 31120.410.50.7240.4

10.22 €

1 Available 4 Days M 41.5150.61.50.61.34.5160.8

10.22 €

1 Available 4 Days M 62.7201.32.50.926192.5

11.62 €

1 Available 4 Days M 83.5221.531.42.510396

13.20 €

1 Available 4 Days M 104221.531.4310399

17.43 €

1 Available 4 Days M 126282.7424125316

Tech Support