Spring Plungers with Ball and Slot, Strong Spring Tension, Steel, Black Oxided (65480200)

Spring Plungers with Ball and Slot, Strong Spring Tension, Steel, Black Oxided 65480200
  • Volume Discount

Product Details:

Manufacturer part number: 65480200

Brand: MAEDLER

Price: 5.35

Delivery time: 4 Days


Technical Data:

Thread size d1: M 2 mm

Length l: 1 mm

Ball diameter: 0.3 mm

Overhang of ball s: 4 mm

Spring force F1: 1.6 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65480200

Part Number
65480200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Length l
(mm)
Ball diameter
(mm)
Overhang of ball s
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

5.35 €

1 Available 4 Days M 210.341.620.1

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

This page is Spring Plungers with Ball and Slot, Strong Spring Tension, Steel, Black Oxided, part number 65480200.
You can find the detail information about specifications and dimensions on part number 65480200.

Variation of this product

Part Number
65480300
65480400
65480500
65480600
65480800
65481000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Length l
(mm)
Ball diameter
(mm)
Overhang of ball s
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

2.55 €

1 Available 4 Days M 31.50.476.49.50.3

1.98 €

1 Available 4 Days M 42.50.8912180.4

2.03 €

1 Available 4 Days M 51230.915220.9

1.89 €

1 Available 4 Days M 6143.5119281.5

2.75 €

1 Available 4 Days M 8164.51.536623.5

2.94 €

1 Available 4 Days M 101962571047

Tech Support