Spring Plungers with Ball and Slot, Strong Spring Tension, Stainless Steel (65499808)

Spring Plungers with Ball and Slot, Strong Spring Tension, Stainless Steel 65499808
  • Volume Discount

Product Details:

Manufacturer part number: 65499808

Brand: MAEDLER

Price: 7.36

Delivery time: 4 Days


Technical Data:

Thread size d1: M 8 mm

Length l: 16 mm

Ball diameter: 4.5 mm

Overhang of ball s: 1.5 mm

Spring force F1: 36 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65499808

Part Number
65499808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Length l
(mm)
Ball diameter
(mm)
Overhang of ball s
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

7.36 €

1 Available 4 Days M 8164.51.536623.5

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

This page is Spring Plungers with Ball and Slot, Strong Spring Tension, Stainless Steel, part number 65499808.
You can find the detail information about specifications and dimensions on part number 65499808.

Variation of this product

Part Number
65499804
65499805
65499806
65499810
65499812
65499816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Length l
(mm)
Ball diameter
(mm)
Overhang of ball s
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

5.64 €

1 Available 4 Days M 42.50.8912180.4

5.59 €

1 Available 4 Days M 51230.915220.9

5.59 €

1 Available 4 Days M 6143.5119281.5

8.29 €

1 Available 4 Days M 101962571047

10.62 €

1 Available 4 Days M 122282.56111010

13.53 €

1 Available 4 Days M 1624103.56814224

Tech Support