Spring Plungers with Ball and Slot, Stainless Steel

Spring Plungers with Ball and Slot, Stainless Steel
  • Volume Discount
Material:
Body: Stainless steel 1.4305 (AISI 303).
Ball: Stainless steel, hardened.
Spring: Stainless steel. Standard spring tension.
Temperature range: -40°C to +250°C.
Note:
These Spring Plungers are, e.g., used forfixation or as device to press something in or push it out.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65499602
65499603
65499604
65499605
65499606
65499608
65499610
65499612
65499616
65499620
65499624
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Length l
(mm)
Ball diameter
(mm)
Overhang of ball s
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

8.10 €

1 Available 4 Days M 2410.30.81.50.1

5.72 €

1 Available 4 Days M 371.50.434.50.3

5.14 €

1 Available 4 Days M 492.50.8614.50.6

5.14 €

1 Available 4 Days M 51230.98140.9

5.14 €

1 Available 4 Days M 6143.5111181.5

6.40 €

1 Available 4 Days M 8164.51.518313.5

7.88 €

1 Available 4 Days M 10196224457

9.76 €

1 Available 4 Days M 122282.5264910

12.24 €

1 Available 4 Days M 1624103.5418624

16.04 €

1 Available 4 Days M 2030124.55611143

29.11 €

1 Available 4 Days M 2434155.58115170

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

Tech Support