Spring Plungers with Ball and Internal Hexagon, Strong Spring Tension, Steel, Black Oxided (65490300V)

Spring Plungers with Ball and Internal Hexagon, Strong Spring Tension, Steel, Black Oxided 65490300V
  • Volume Discount

Product Details:

Manufacturer part number: 65490300V

Brand: MAEDLER

Price: 3.50

Delivery time: 4 Days


Technical Data:

Thread size d1: M 3 mm

Ball diameter d2: 1.5 mm

Length l: 8 mm

Overhang of ball s: 0.4 mm

Wrench size SW: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65490300V

Part Number
65490300V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

3.50 €

1 Available 4 Days M 31.580.41.5590.3

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

This page is Spring Plungers with Ball and Internal Hexagon, Strong Spring Tension, Steel, Black Oxided, part number 65490300V.
You can find the detail information about specifications and dimensions on part number 65490300V.

Variation of this product

Part Number
65490400V
65490500V
65490600V
65490800V
65491000V
65491200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

3.11 €

1 Available 4 Days M 42.5120.8212180.8

3.12 €

1 Available 4 Days M 53140.92.515221.2

3.12 €

1 Available 4 Days M 63.5151319282

4.05 €

1 Available 4 Days M 84.5181.5436624

4.28 €

1 Available 4 Days M 1062325571048

5.94 €

1 Available 4 Days M 128262.566111012

Tech Support