Spring Plungers with Ball and Internal Hexagon, Stainless Steel

Spring Plungers with Ball and Internal Hexagon, Stainless Steel
  • Volume Discount
Material:
Body: Stainless steel 1.4305(AISI 303). Ball: Stainless steel, hardened.
Spring: Stainless steel. Standard spring tension.
Temperature range: -40°C to +250°C.
Note:
Used for fixation or as device to press something in or push it out.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65499903
65499904
65499905
65499906
65499908
65499910
65499912
65499916
65499920
65499924
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

10.35 €

1 Available 4 Days M 31.580.41.534.50.3

9.49 €

1 Available 4 Days M 42.5120.828.5140.7

9.49 €

1 Available 4 Days M 53140.92.58141.2

9.49 €

1 Available 4 Days M 63.5151311182

10.45 €

1 Available 4 Days M 84.5181.5418314

12.07 €

1 Available 4 Days M 106232524458

16.05 €

1 Available 4 Days M 128262.56264912

25.50 €

1 Available 4 Days M 1610333.58418631

31.60 €

1 Available 4 Days M 2012434.5106611164

52.23 €

1 Available 4 Days M 2415485.51281151100

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

Tech Support