Spring Plungers with Ball and Head, Internal Hexagon, Type ASN (65499672)

Spring Plungers with Ball and Head, Internal Hexagon, Type ASN 65499672
  • Volume Discount

Product Details:

Manufacturer part number: 65499672

Brand: MAEDLER

Price: 19.67

Delivery time: 4 Days


Technical Data:

Thread size d1: M 12 mm

Ball diameter d2: 8 mm

Outer diameter d3: 18 mm

Total length l1: 26 mm

Thread length l2: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65499672

Part Number
65499672
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Outer diameter d3
(mm)
Total length l1
(mm)
Thread length l2
(mm)
l3
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

19.67 €

1 Available 4 Days M 128182619-2.56264921

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

This page is Spring Plungers with Ball and Head, Internal Hexagon, Type ASN, part number 65499672.
You can find the detail information about specifications and dimensions on part number 65499672.

Variation of this product

Part Number
65499664
65499665
65499667
65499668
65499671
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Outer diameter d3
(mm)
Total length l1
(mm)
Thread length l2
(mm)
l3
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

9.45 €

1 Available 4 Days M 42.561297.50.828141.1

10.40 €

1 Available 4 Days M 53814108.20.92.58142.3

11.49 €

1 Available 4 Days M 63.5101510-1311183.8

14.94 €

1 Available 4 Days M 84.5131812.5-1.54.518317.8

16.83 €

1 Available 4 Days M 106162317-25244514

Tech Support