Spring Plungers with Ball and Head, Internal Hexagon, Type AS (65466800)

Spring Plungers with Ball and Head, Internal Hexagon, Type AS 65466800
  • Volume Discount

Product Details:

Manufacturer part number: 65466800

Brand: MAEDLER

Price: 8.99

Delivery time: 4 Days


Technical Data:

Thread size d1: M 8 mm

Ball diameter d2: 4.5 mm

Outer diameter d3: 13 mm

Total length l1: 18 mm

Thread length l2: 12.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65466800

Part Number
65466800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Outer diameter d3
(mm)
Total length l1
(mm)
Thread length l2
(mm)
l3
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

8.99 €

1 Available 4 Days M 84.5131812.5-1.54.518317.8

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

This page is Spring Plungers with Ball and Head, Internal Hexagon, Type AS, part number 65466800.
You can find the detail information about specifications and dimensions on part number 65466800.

Variation of this product

Part Number
65466400
65466500
65466700
65467100
65467200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Outer diameter d3
(mm)
Total length l1
(mm)
Thread length l2
(mm)
l3
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

7.17 €

1 Available 4 Days M 42.561297.50.828141.1

7.44 €

1 Available 4 Days M 53814108.20.92.58142.3

7.95 €

1 Available 4 Days M 63.5101510-1311183.8

10.42 €

1 Available 4 Days M 106162317-25244514

11.15 €

1 Available 4 Days M 128182619-2.56264921

Tech Support