Spring Plungers with Ball and Head, Internal Hexagon, Strong Spring Tension, Type ASV

Spring Plungers with Ball and Head, Internal Hexagon, Strong Spring Tension, Type ASV
  • Volume Discount
Material: Type ASV: Body: Steel, black oxide finish.
Ball: Ball bearing steel, hardened.
Spring: Stainless steel. Strong spring tension.
Used for fixation and to press something in or push it out.
Temperature range: -40ºC to +250ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65466400V
65466500V
65466600V
65466800V
65467000V
65467200V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Outer diameter d3
(mm)
Total length l1
(mm)
Thread length l2
(mm)
l3
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

7.59 €

1 Available 4 Days M 42.561297.50.8212181.1

7.95 €

1 Available 4 Days M 53814108.20.92.515222.3

8.53 €

1 Available 4 Days M 63.5101510-1319.326.63.8

9.57 €

1 Available 4 Days M 84.5131812.5-1.54.53660.57.8

11.15 €

1 Available 4 Days M 106162317-2557103.514

11.87 €

1 Available 4 Days M 128182619-2.566111021

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

Tech Support