Spring Plungers with Ball and Head, Internal Hexagon, Strong Spring Tension, Type ASNV (65499665V)

Spring Plungers with Ball and Head, Internal Hexagon, Strong Spring Tension, Type ASNV 65499665V
  • Volume Discount

Product Details:

Manufacturer part number: 65499665V

Brand: MAEDLER

Price: 11.39

Delivery time: 4 Days


Technical Data:

Thread size d1: M 5 mm

Ball diameter d2: 3 mm

Outer diameter d3: 8 mm

Total length l1: 14 mm

Thread length l2: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65499665V

Part Number
65499665V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Outer diameter d3
(mm)
Total length l1
(mm)
Thread length l2
(mm)
l3
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

11.39 €

1 Available 4 Days M 53814108.20.92.515222.3

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

This page is Spring Plungers with Ball and Head, Internal Hexagon, Strong Spring Tension, Type ASNV, part number 65499665V.
You can find the detail information about specifications and dimensions on part number 65499665V.

Variation of this product

Part Number
65499664V
65499666V
65499668V
65499670V
65499672V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Outer diameter d3
(mm)
Total length l1
(mm)
Thread length l2
(mm)
l3
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

10.38 €

1 Available 4 Days M 42.561297.50.8212181.1

12.62 €

1 Available 4 Days M 63.5101510-1319.326.63.8

16.42 €

1 Available 4 Days M 84.5131812.5-1.54.53660.57.8

18.45 €

1 Available 4 Days M 106162317-2557103.514

21.40 €

1 Available 4 Days M 128182619-2.566111021

Tech Support