Ball-Ended Thrust Screws, Steel (65450310)

Ball-Ended Thrust Screws, Steel 65450310
  • Volume Discount

Product Details:

Manufacturer part number: 65450310

Brand: MAEDLER

Price: 6.89

Delivery time: 4 Days


Technical Data:

Shape: A

Thread size d1: M 3 mm

Nominal length: 10 mm

d3: - mm

Total length shape A l1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65450310

Part Number
65450310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Thread size d1
(mm)
Nominal length
(mm)
d3
(mm)
Total length shape A l1
(mm)
Total length shape B l2
(mm)
Ball diameter
(mm)
Wrench size SW
(mm)
Max. load
(kN)
Weight
(g)

6.89 €

1 Available 4 Days AM 310-10-1.51.52.50.33

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

This page is Ball-Ended Thrust Screws, Steel, part number 65450310.
You can find the detail information about specifications and dimensions on part number 65450310.

Variation of this product

Part Number
65450305
65450308
65450406
65450410
65450416
65450508
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Thread size d1
(mm)
Nominal length
(mm)
d3
(mm)
Total length shape A l1
(mm)
Total length shape B l2
(mm)
Ball diameter
(mm)
Wrench size SW
(mm)
Max. load
(kN)
Weight
(g)

6.75 €

1 Available 4 Days AM 35-5-1.51.52.50.15

6.80 €

1 Available 4 Days AM 38-7.5-1.51.52.50.22

4.89 €

1 Available 4 Days AM 46-6-2.523.50.4

4.95 €

1 Available 4 Days AM 410-10-2.523.50.7

4.95 €

1 Available 4 Days AM 416-16-2.523.51.1

4.50 €

1 Available 4 Days AM 58-8-32.54.50.8

Tech Support