Conical Seats According to the Old Standard DIN 6319, Stainless Steel 1.4301, Type G

Conical Seats According to the Old Standard DIN 6319, Stainless Steel 1.4301, Type G
  • Volume Discount
Material: Stainless steel 1.4301 (AISI 304).
Spherical washers according to the old standard DIN 6319 type C are mostly used with conical seats DIN 6319 type D, for screw fittings at non-parallel faces. Conical seats DIN 6319 type G, with larger outside diameter and height, should be used at relatively big holes or slot holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65599606
65599608
65599610
65599612
65599614
65599616
65599620
65599624
65599630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d2H13
(mm)
Outer diameter d4
(mm)
d5
(mm)
Height h3
(mm)
h4
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional spherical washer (Part no.) Weight
(g)

2.00 €

1 Available 4 Days 7.1171145.4M 66655994065.6

2.05 €

1 Available 4 Days 9.62414.557.1M 8126559940813

2.47 €

1 Available 4 Days 123018.557.3M 10166559941019

3.42 €

1 Available 4 Days 14.2362069M 12246559941237

3.67 €

1 Available 4 Days 16.54024.868.9M 14336559941448

3.75 €

1 Available 4 Days 194426710.4M 16456559941670

4.12 €

1 Available 4 Days 23.25031812.2M 20716559942094

6.10 €

1 Available 4 Days 2860371015.7M 2410565599424169

10.06 €

1 Available 4 Days 3568491219.2M 3019165599430238

Loading...

  1. 1

Basic information

Material Stainless Steel Material: Stainless Steel EN 1.4301 Equiv. Surface Treatment (Detailed) Not Provided

Tech Support