Conical Seats According to the Old Standard DIN 6319, Stainless Steel 1.4401, Type D

Conical Seats According to the Old Standard DIN 6319, Stainless Steel 1.4401, Type D
  • Volume Discount
Material: Stainless steel 1.4401 (AISI 316).
Spherical washers according to the old standard DIN 6319 type C are mostly used with conical seats DIN 6319 type D, for screw fittings at non-parallel faces. Conical seats DIN 6319 type G, with larger outside diameter and height, should be used at relatively big holes or slot holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65599555
65599556
65599558
65599560
65599562
65599564
65599566
65599570
65599574
65599580
65599586
65599592
65599598
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material: Stainless Steel Inner diameter d2H13
(mm)
Outer diameter d4
(mm)
d5
(mm)
Height h3
(mm)
h4
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional spherical washer (Part no.) Weight
(g)

2.09 €

1 Available 4 Days EN 1.4301 Equiv.610.59.252.13.1M 55655994555

2.28 €

1 Available 4 Days EN 1.4401 Equiv.7.112112.84.266655994561.4

2.28 €

1 Available 4 Days EN 1.4401 Equiv.9.61714.53.55.6812655994583.8

2.82 €

1 Available 4 Days EN 1.4401 Equiv.122118.54.26.51016655994606.5

3.92 €

1 Available 4 Days EN 1.4401 Equiv.14.224205812246559946210.6

4.21 €

1 Available 4 Days EN 1.4401 Equiv.16.52824.85.68.514336559946418

4.31 €

1 Available 4 Days EN 1.4401 Equiv.1930266.29.616456559946618.7

4.71 €

1 Available 4 Days EN 1.4401 Equiv.23.236317.511.720716559947032

7.02 €

1 Available 4 Days EN 1.4401 Equiv.2844379.515.2241056559947463

11.53 €

1 Available 4 Days EN 1.4401 Equiv.3556491219.23019165599480133

13.72 €

1 Available 4 Days EN 1.4401 Equiv.4268601523.53626265599486236

19.29 €

1 Available 4 Days EN 1.4401 Equiv.49787018294236165599492365

30.27 €

1 Available 4 Days EN 1.4401 Equiv.5692822235.54847665599498641

Loading...

  1. 1

Basic information

Material Stainless Steel Surface Treatment (Detailed) Not Provided

Tech Support