Spherical Washers According to the Old Standard DIN 6319, Stainless Steel 1.4301, Type C

Spherical Washers According to the Old Standard DIN 6319, Stainless Steel 1.4301, Type C
  • Volume Discount
Material: Stainless steel 1.4301 (AISI 304).
Spherical washers according to the old standard DIN 6319 type C are mostly used with conical seats DIN 6319 type D, for screw fittings at non-parallel faces. Conical seats DIN 6319 type G, with larger outside diameter and height, should be used at relatively big holes or slot holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65599405
65599406
65599408
65599410
65599412
65599414
65599416
65599420
65599424
65599430
65599436
65599442
65599448
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1H13
(mm)
Outer diameter d3
(mm)
h1
(mm)
Height h2
(mm)
Total height, together with spherical washer h4
(mm)
r1
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional concial seat Type D (Part no.) Optional concial seat Type G (Part no.) Weight
(g)

1.74 €

1 Available 4 Days 5.2510.50.423.17.5M 5565599505--

1.90 €

1 Available 4 Days 6.4120.72.34.296665599506655996060.9

1.90 €

1 Available 4 Days 8.4170.63.25.61281265599508655996082.5

2.38 €

1 Available 4 Days 10.5210.846.515101665599510655996104.7

3.16 €

1 Available 4 Days 13241.14.6817122465599512655996127.1

3.31 €

1 Available 4 Days 15281.258.5221433655995146559961410

3.38 €

1 Available 4 Days 17301.35.39.6221645655995166559961612.3

3.71 €

1 Available 4 Days 213626.311.7272071655995206559962021

5.62 €

1 Available 4 Days 25442.48.215.23224105655995246559962442

9.50 €

1 Available 4 Days 31563.611.219.24130191655995306559963087

11.14 €

1 Available 4 Days 37684.61423.5503626265599536-184

15.05 €

1 Available 4 Days 43786.51729584236165599542-297

23.54 €

1 Available 4 Days 509282135.5674847665599548-525

Loading...

  1. 1

Basic information

Type Spherical Washers Material Stainless Steel Material: Stainless Steel EN 1.4301 Equiv.
Surface Treatment (Detailed) Not Provided

Tech Support