Spherical Washers According to the Old Standard DIN 6319, Stainless Steel 1.4401, Type C (65599464)

Spherical Washers According to the Old Standard DIN 6319, Stainless Steel 1.4401, Type C 65599464
  • Volume Discount

Product Details:

Manufacturer part number: 65599464

Brand: MAEDLER

Price: 3.97

Delivery time: 4 Days


Technical Data:

Material: Stainless Steel: EN 1.4401 Equiv.

Inner diameter d1 H13: 15 mm

Outer diameter d3: 28 mm

h1: 1.2 mm

Height h2: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65599464

Part Number
65599464
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material: Stainless Steel Inner diameter d1H13
(mm)
Outer diameter d3
(mm)
h1
(mm)
Height h2
(mm)
Total height, together with spherical washer h4
(mm)
r1
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional concial seat Type D (Part no.) Optional concial seat Type G (Part no.) Weight
(g)

3.97 €

1 Available 4 Days EN 1.4401 Equiv.15281.258.5221433655995646559966410

Loading...

  1. 1

Basic information

Type Spherical Washers Material Stainless Steel Surface Treatment (Detailed) Not Provided

This page is Spherical Washers According to the Old Standard DIN 6319, Stainless Steel 1.4401, Type C, part number 65599464.
You can find the detail information about specifications and dimensions on part number 65599464.

Variation of this product

Part Number
65599458
65599460
65599462
65599466
65599470
65599474
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material: Stainless Steel Inner diameter d1H13
(mm)
Outer diameter d3
(mm)
h1
(mm)
Height h2
(mm)
Total height, together with spherical washer h4
(mm)
r1
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional concial seat Type D (Part no.) Optional concial seat Type G (Part no.) Weight
(g)

2.28 €

1 Available 4 Days EN 1.4401 Equiv.8.4170.63.25.61281265599558655996582.5

2.82 €

1 Available 4 Days EN 1.4401 Equiv.10.5210.846.515101665599560655996604.7

3.79 €

1 Available 4 Days EN 1.4401 Equiv.13241.14.6817122465599562655996627.1

4.04 €

1 Available 4 Days EN 1.4401 Equiv.17301.35.39.6221645655995666559966612.3

4.46 €

1 Available 4 Days EN 1.4401 Equiv.213626.311.7272071655995706559967021

6.74 €

1 Available 4 Days EN 1.4401 Equiv.25442.48.215.23224105655995746559967442

Tech Support