Spherical Washers According to the Old Standard DIN 6319, Steel, Phosphated and Oiled, Type C (65542000)

Spherical Washers According to the Old Standard DIN 6319, Steel, Phosphated and Oiled, Type C 65542000
  • Volume Discount

Product Details:

Manufacturer part number: 65542000

Brand: MAEDLER

Price: 1.59

Delivery time: 4 Days


Technical Data:

Inner diameter d1 H13: 21 mm

Outer diameter d3: 36 mm

h1: 2 mm

Height h2: 6.3 mm

Total height, together with spherical washer h4: 11.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65542000

Part Number
65542000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1H13
(mm)
Outer diameter d3
(mm)
h1
(mm)
Height h2
(mm)
Total height, together with spherical washer h4
(mm)
r1
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional concial seat Type D (Part no.) Optional concial seat Type G (Part no.) Weight
(g)

1.59 €

1 Available 4 Days 213626.311.72720117655520006556200021

Loading...

  1. 1

Basic information

Type Spherical Washers Material Steel Surface Treatment (Detailed) Not Provided

This page is Spherical Washers According to the Old Standard DIN 6319, Steel, Phosphated and Oiled, Type C, part number 65542000.
You can find the detail information about specifications and dimensions on part number 65542000.

Variation of this product

Part Number
65541000
65541200
65541400
65542400
65543000
65543600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d1H13
(mm)
Outer diameter d3
(mm)
h1
(mm)
Height h2
(mm)
Total height, together with spherical washer h4
(mm)
r1
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional concial seat Type D (Part no.) Optional concial seat Type G (Part no.) Weight
(g)

1.03 €

1 Available 4 Days 10.5210.846.515102665551000655610004.7

1.36 €

1 Available 4 Days 13241.14.6817123865551200655612007.1

1.46 €

1 Available 4 Days 15281.258.5221453655514006556140010

2.39 €

1 Available 4 Days 25442.48.215.23224168655524006556240042

3.93 €

1 Available 4 Days 31563.611.219.24130269655530006556300087

5.93 €

1 Available 4 Days 37684.61423.5503639465553600-184

Tech Support