Spherical Washers According to the Old Standard DIN 6319, Steel, with Blue PTFE Coating, Type C (65598410)

Spherical Washers According to the Old Standard DIN 6319, Steel, with Blue PTFE Coating, Type C 65598410
  • Volume Discount

Product Details:

Manufacturer part number: 65598410

Brand: MAEDLER

Price: 1.23

Delivery time: 4 Days


Technical Data:

Inner diameter d1 H13: 10.5 mm

Outer diameter d3: 21 mm

h1: 0.8 mm

Height h2: 4 mm

h4: 6.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65598410

Part Number
65598410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1H13
(mm)
Outer diameter d3
(mm)
h1
(mm)
Height h2
(mm)
h4
(mm)
r1
(mm)
For bolt diameter
(mm)
Optional concial seat (Part no.) Weight
(g)

1.23 €

1 Available 4 Days 10.5210.846.615M 10655985104.7

Loading...

  1. 1

Basic information

Type Spherical Washers Material Steel Surface Treatment (Detailed) PTFE-coated

This page is Spherical Washers According to the Old Standard DIN 6319, Steel, with Blue PTFE Coating, Type C, part number 65598410.
You can find the detail information about specifications and dimensions on part number 65598410.

Variation of this product

Part Number
65598405
65598406
65598408
65598412
65598414
65598416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d1H13
(mm)
Outer diameter d3
(mm)
h1
(mm)
Height h2
(mm)
h4
(mm)
r1
(mm)
For bolt diameter
(mm)
Optional concial seat (Part no.) Weight
(g)

0.90 €

1 Available 4 Days 5.2510.50.423.27.5M 565598505-

0.99 €

1 Available 4 Days 6.4120.72.34.39M 6655985060.9

0.99 €

1 Available 4 Days 8.4170.63.25.712M 8655985082.5

1.62 €

1 Available 4 Days 13241.14.68.117M 12655985127.1

1.73 €

1 Available 4 Days 15281.258.622M 146559851410

1.69 €

1 Available 4 Days 17301.35.39.722M 166559851612.3

Tech Support