Heavy-Duty Steel Rubber Bushes PHO-P, Pressed-in-Version (685102230P)

Heavy-Duty Steel Rubber Bushes PHO-P, Pressed-in-Version 685102230P
  • Volume Discount

Product Details:

Manufacturer part number: 685102230P

Brand: MAEDLER

Price: 9.67

Delivery time: 4 Days


Technical Data:

Outer diameter D: 22+0.1 mm

Inner diameter d: 10+0.15 mm

Length of inner bushing l: 33+/-0.1 mm

Length of outer bushing L: 30+/-0.3 mm

Admissible radial load, static Fr: 2800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

685102230P

Part Number
685102230P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter D
(mm)
Inner diameter d
(mm)
Length of inner bushing l
(mm)
Length of outer bushing L
(mm)
Admissible radial load, static Fr
(N)
Spring rate, radial Cr
(N/mm)
Admissible axial load, static Fa
(N)
Spring rate, axial Ca
(N/mm)
Admissible turn angle, static Phi
(°)
Admissible torque, static Md
(Nm)
Spring rate Cf
(Nm/Grad)
Weight
(g)

9.67 €

1 Available 4 Days 22+0.110+0.1533+/-0.130+/-0.3280058004108001513.50.947

Loading...

  1. 1

Basic information

Material Steel / Natural rubber Surface Zinc-plated

This page is Heavy-Duty Steel Rubber Bushes PHO-P, Pressed-in-Version, part number 685102230P.
You can find the detail information about specifications and dimensions on part number 685102230P.

Variation of this product

Part Number
685102520P
685122435P
685122525P
685122618P
685122632P
685133040P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter D
(mm)
Inner diameter d
(mm)
Length of inner bushing l
(mm)
Length of outer bushing L
(mm)
Admissible radial load, static Fr
(N)
Spring rate, radial Cr
(N/mm)
Admissible axial load, static Fa
(N)
Spring rate, axial Ca
(N/mm)
Admissible turn angle, static Phi
(°)
Admissible torque, static Md
(Nm)
Spring rate Cf
(Nm/Grad)
Weight
(g)

9.88 €

1 Available 4 Days 25+0.110+0.1524+/-0.120+/-0.340002500410350157.50.536

11.27 €

1 Available 4 Days 24+0.112+0.1538+/-0.135+/-0.3300054001330750101701761

10.80 €

1 Available 4 Days 25+0.112+0.1528+/-0.125+/-0.34920520050060010111.147

8.28 €

1 Available 4 Days 26+0.112+0.1524+/-0.118+/-0.369020006802701360.4638

11.95 €

1 Available 4 Days 26+0.112+0.1536+/-0.132+/-0.31370500084053013151.1561

10.34 €

1 Available 4 Days 30+0.113+0.1540+/-0.140+/-0.31570510083048014261.8696

Tech Support