Rubber-Metal Fastening-Bushes MAED-FLEX® (68551008)

Rubber-Metal Fastening-Bushes MAED-FLEX<sup>®</sup> 68551008
  • Volume Discount

Product Details:

Manufacturer part number: 68551008

Brand: MAEDLER

Price: 2.12

Delivery time: 4 Days


Technical Data:

Thread size d1: M 8 mm

Outer diameter d2: 16 mm

Flange diameter d3: 24 mm

Mounting-in length l1: 22 mm

Thickness of flange l2: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68551008

Part Number
68551008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Outer diameter d2
(mm)
Flange diameter d3
(mm)
Mounting-in length l1
(mm)
Thickness of flange l2
(mm)
Needed bore of counterpart D8
(mm)
S
(mm)
Weight
(g)

2.12 €

1 Available 4 Days M 8162422516.0 - 16.31.5 - 6.511

Loading...

  1. 1

Basic information

Material Neoprene / Steel Surface Zinc-plated

This page is Rubber-Metal Fastening-Bushes MAED-FLEX®, part number 68551008.
You can find the detail information about specifications and dimensions on part number 68551008.

Variation of this product

Part Number
68551003
68551004
68551005
68551006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Outer diameter d2
(mm)
Flange diameter d3
(mm)
Mounting-in length l1
(mm)
Thickness of flange l2
(mm)
Needed bore of counterpart D8
(mm)
S
(mm)
Weight
(g)

1.35 €

1 Available 4 Days M 37992.57.0 - 7.30.6 - 2.51

1.43 €

1 Available 4 Days M 49121239.0 - 9.30.5 - 2.81.7

1.58 €

1 Available 4 Days M 510.215153.510.2 - 10.50.5 - 3.83

1.81 €

1 Available 4 Days M 612.71817412.7 - 13.01.5 - 5.05.3

Tech Support