Rubber-Metal Bumpers MGK, Conical Design (68584100)

Rubber-Metal Bumpers MGK, Conical Design 68584100
  • Volume Discount

Product Details:

Manufacturer part number: 68584100

Brand: MAEDLER

Price: 4.58

Delivery time: 4 Days


Technical Data:

Height H: 17 mm

Outer diameter D: 25 mm

Thread size x length G x L: M 6 x 6 Inner thread mm

Spring rate (medium) for pressure load CD: 130 N/mm

Pressure load Fperm.: 500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68584100

Part Number
68584100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size x length G x L
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

4.58 €

1 Available 4 Days 1725M 6 x 6 Inner thread13050015

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

This page is Rubber-Metal Bumpers MGK, Conical Design, part number 68584100.
You can find the detail information about specifications and dimensions on part number 68584100.

Variation of this product

Part Number
68583100
68583500
68584500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size x length G x L
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

4.06 €

1 Available 4 Days 1725M 6 x 18 Outer thread11950015

9.23 €

1 Available 4 Days 1850M 10 x 28 Outer thread670200075

9.73 €

1 Available 4 Days 1850M 10 x 10 Inner thread735200075

Tech Support