Rubber-Metal Bump Stops MGS with Threaded Stud, Steel, Zinc-plated (68578000)

Rubber-Metal Bump Stops MGS with Threaded Stud, Steel, Zinc-plated 68578000
  • Volume Discount

Product Details:

Manufacturer part number: 68578000

Brand: MAEDLER

Price: 2.58

Delivery time: 4 Days


Technical Data:

Height H: 8 mm

Outer diameter D: 8 mm

Thread size G: M 3 mm

Thread length I: 6 mm

Spring rate medium CD: - N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68578000

Part Number
68578000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

2.58 €

1 Available 4 Days 88M 36--1

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

This page is Rubber-Metal Bump Stops MGS with Threaded Stud, Steel, Zinc-plated, part number 68578000.
You can find the detail information about specifications and dimensions on part number 68578000.

Variation of this product

Part Number
68578100
68578300
68578600
68578700
68578800
68579000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

2.74 €

1 Available 4 Days 1010M 41038432.6

3.25 €

1 Available 4 Days 1510M 41013432.9

2.79 €

1 Available 4 Days 715M 410136953.5

2.79 €

1 Available 4 Days 815M 410122953.6

2.85 €

1 Available 4 Days 1015M 410106953.8

3.00 €

1 Available 4 Days 1515M 41074957.3

Tech Support