Rubber-Metal Bump Stops MGS with Threaded Stud, Stainless Steel (68978300)

Rubber-Metal Bump Stops MGS with Threaded Stud, Stainless Steel 68978300
  • Volume Discount

Product Details:

Manufacturer part number: 68978300

Brand: MAEDLER

Price: 3.81

Delivery time: 4 Days


Technical Data:

Height H: 15 mm

Outer diameter D: 10 mm

Thread size G: M 4 mm

Thread length I: 10 mm

Spring rate medium CD: 13 N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68978300

Part Number
68978300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

3.81 €

1 Available 4 Days 1510M 41013432.9

Loading...

  1. 1

Basic information

Material Natural rubber / Stainless steel Surface Blank

This page is Rubber-Metal Bump Stops MGS with Threaded Stud, Stainless Steel, part number 68978300.
You can find the detail information about specifications and dimensions on part number 68978300.

Variation of this product

Part Number
68978000
68978100
68978600
68978700
68978800
68979000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

3.06 €

1 Available 4 Days 88M 36--1

3.23 €

1 Available 4 Days 1010M 41038432.6

3.27 €

1 Available 4 Days 715M 410136953.5

3.27 €

1 Available 4 Days 815M 410122953.6

3.35 €

1 Available 4 Days 1015M 410106953.8

3.52 €

1 Available 4 Days 1515M 41074957.3

Tech Support